K1B001ULH

Cam changeover switch, 1 pole, with off position, 45° switching angle, 12 A, multi-fixing

1/1
K1B001ULH

Cam changeover switch, 1 pole, with off position, 45° switching angle, 12 A, multi-fixing

SKU
K1B001ULH
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Cam changeover switch, 1 pole, with off position, 45° switching angle, 12 A, multi-fixing

Description

This Harmony K1 complete cam switch/selector switch has 1 pole (1P). It also has a rating of 12A, a screw clamp mounting mode and a metallic color with black marking. It has "2 - 0 - 1" marking to indicate the position of the switch. This metal head complete cam switch/selector switch is designed to meet most industrial and process control application thanks to a compact size, an easy integration with 16mm and 22mm diameter units and has several selection functions. It has a 45 degree between its switching positions.

Product details

  • [ui] Rated Insulation Voltage
    690 V (pollution degree 3) conforming to IEC 60947-1
  • [uimp] Rated Impulse Withstand Voltage
    4 kV in isolating function
  • Ambient Air Temperature for Operation
    -25-55 °C
  • Ambient Air Temperature for Storage
    -40-70 °C
  • Compatibility Code
    K1B
  • Electrical Connection
    captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm²
  • Electrical Durability
    1000000 cycles AC-15
  • Fixing Mode
    multifixing
  • Ip Degree of Protection
    IP40 conforming to IEC 529
  • Mechanical Durability
    1000000 cycles
  • Net Weight
    0.115 kg
  • Poles Description
    1P
  • Product Certifications
    CSA 240 V 3 hp 3 phases 2 pole(s)
  • Product or Component Type
    complete cam switch
  • Range of Product
    Harmony K
  • Standards
    EN 60947-3 for power circuit
  • [ie] Rated Operational Current Ac
    1.8 A at 690 V AC-3 3 phases conforming to IEC 947-3
  • [ith] Conventional Free Air Thermal Current
    12 A
  • [ithe] Conventional Enclosed Thermal Current
    10 A
  • Cad Overall Depth
    77 mm
  • Cad Overall Height
    45 mm
  • Cad Overall Width
    45 mm
  • Cam Switch Function
    changeover switch
  • Cam Switch Head Type
    with front plate 45 x 45 mm
  • Component Name
    K1
  • Contact Operation
    slow-break
  • Electrical Shock Protection Class
    class II conforming to IEC 536
  • Maximum Operating Rate
    8333 cyc/mn AC-15
  • Off Position
    with Off position
  • Positive Opening
    with
  • Presentation of Legend
    with metallic legend, 2 - 0 - 1 black marking
  • Product Mounting
    front mounting
  • Protective Treatment
    TC
  • Rated Operational Power in w
    10500 W AC-21, 500...660 V 3 phases conforming to IEC 947-3
  • Return
    without
  • Rotary Handle Padlocking
    without
  • Shock Resistance
    30 gn conforming to IEC 68-2-27
  • Short-circuit Current
    10000 A
  • Short-circuit Protection
    16 A cartridge fuse, type gG
  • Switching Angle
    45 °
  • Switching Positions
    right: 0° - 45°
  • Vibration Resistance
    5 gn conforming to IEC 68-2-6 (f = 10-150 Hz)
  • Type of Operator
    black handle, length = 35 mm
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Cam changeover switch, 1 pole, with off position, 45° switching angle, 12 A, multi-fixing
Your Rating

* Required Field