
Buzzer, New Unica, 2 modules, beige, 230V AC, clip-in, beige
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Buzzer, New Unica, 2 modules, beige, 230V AC, clip-in, beige
Description
Schneider Electric New Unica buzzer NU378544 is a mechanism in color beige. And its acoustic level is between 76 and 8 d. B. And its current consumption is quite low, which is 4 m. A. 23V is the rated operational voltage. It reaches IP2 degree of protection too. What's more, it well satisfied the standard of CE, EN 628. Also, it is environment-friendly, with UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid reached. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
[ue] Rated Operational Voltage | 230 V AC 50/60 Hz |
Acoustic Level | between 76 and 80 dB |
Aesthetic Name | Unica (standard aesthetic) |
Ambient Air Temperature for Operation | 15-30 °C |
Ambient Air Temperature for Storage | 0-35 °C |
Cable Cross Section | 0.75-1.5 mm² flexible cable |
Colour Tint | beige (RAL 1013) |
Current Consumption | 40 mA |
Depth | 50 mm |
Device Application | signalling |
Device Mounting | flush |
Device Presentation | mechanism |
Directives | 2014/35/EU - low voltage directive |
Embedding Depth | 31 mm |
Environmental Characteristic | oil |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP20 |
Market Segment | small commercial |
Material | thermoplastic ABS-UV stabilised: mechanism rocker |
Net Weight | 0.091 kg |
Number of Modules | 2 modules |
Operating Time | <= 30 ms |
Product or Component Type | buzzer |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | EN 62080 |
Targeted Channel | professional |
Type of Setting | volume can be adjusted using a screw |
Width | 45 mm |
Connections - Terminals | screw terminals |