
calcActive())">
bus jumper, Harmony Solid State Relays, Harmony Electromechanical Relays, connection accessory, 20 poles, RSLZ, SSLZ push-in sockets
RSLZ2
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RSLZ2
bus jumper, Harmony Solid State Relays, Harmony Electromechanical Relays, connection accessory, 20 poles, RSLZ, SSLZ push-in sockets
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
"This Harmony RSL bus jumper with 20-poles is compatible with socket RSLZ and socket SSLZ." "Its simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists." "It can be matched with any relay socket from RSLZ and SSLZ ranges." "It is a well designed product to help reducing your installation time."
Product Details
Height | 0.3 cm |
---|---|
Product or Component Type | bus jumper |
Range of Product | Harmony Solid State Relays#|#Harmony Electromechanical Relays |
Width | 1.7 cm |
Sale Per Indivisible Quantity | 10 |
Utilisation Coefficient | 20% |
Range of Product | Harmony Solid State Relays|Harmony Electromechanical Relays |
Length | 12.2 cm |
Activity code | IDSIG |
Product Hover Image | /r/s/rslz2.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review