Bus coupler, TeSys island, PROFIBUS

TPRBCPFB
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

TeSys island bus coupler, point of connection between a TeSys island configuration (group of starters) and an automation system over PROFIBUS DP. It performs all functions for the application (TeSys avatars), selectable and configurable through SoMove or MachineExpert. For diagnostics and maintenance of the TeSys island, a web server (OMT) is embedded. To be supplied externally by 24V DC, it provides one D-Sub port for PROFIBUS DP, one RJ45 service port over Ethernet, one micro SD card port, and a port for the internal bus interconnecting the modules of the island. Mounting on DIN rail, together with the other modules of the TeSys island configuration, the bus coupler is the module on the most left position. Multi standards certified (IEC, UL, CSA, CCC, EAC), cybersecurity Achilles Level 2 certified, Green Premium compliant (RoHS/REACh).

Product Details

[us] Rated Supply Voltage 24 V DC
Ambient Air Temperature for Operation -10-60 °C
Ambient Air Temperature for Storage -25-70 °C
Depth 114 mm
Device Short Name TPRBC
Electromagnetic Compatibility electrostatic discharge, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2
Fire Resistance 960 °C conforming to UL 94
Function Available full integration with SoMove for the control of the island
Height 118 mm
Ip Degree of Protection IP20
Mounting Mode horizontal and vertical (35 mm symmetrical rail)
Net Weight 0.204 kg
Pollution Degree 2
Power Dissipation In W 7 W maximum
Product Certifications UL
Product Compatibility TPRST motor starter
Product Name TeSys island
Product or Component Type bus coupler
Protection Type external fuse, 3 A fast fuse for power supply
Range TeSys
Relative Humidity 5-95 %
Standards EN/IEC 60947-4-1
Width 50 mm
Connections - Terminals power supply: removable spring terminal block 2 cable(s) 2.5-2.5 mm² (AWG 14) rigid or flexible
Communication Port Protocol Profibus DP
Communication Service type 3 data-link layer service for Profibus
Cybersecurity Achilles certified
Device Presentation point of connection between a group of starters and an automation controller
Integrated Connection Type 1 SUB-D 9, connector female for protocol Profibus DP, fieldbus port
Local Signalling 1 LED green/yellow with PWR marking for power supply status
Operating Altitude 0...2000 m without derating
Protective Treatment TC
Rated Current 3 A maximum
Shock Resistance 15 gn (duration = 11 ms) conforming to IEC 60068-2-27
Supply Voltage Limits 20.4-28.8 V DC
Vibration Resistance 1.5 mm peak to peak (f= 3-13 Hz) conforming to IEC 60068-2-6

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Bus coupler, TeSys island, PROFIBUS
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.