
British socket outlet, New Unica, unswitched, 2P+E, 15 A, anthracite
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
British socket outlet, New Unica, unswitched, 2P+E, 15 A, anthracite
Description
Schneider Electric New Unica socket-outlet NU34554 is a mechanism in color anthracite. The outlet pole configuration of this socket-outlet is 2P + E with shutters, ensuring safety protection. And this device is British standard. The dielectric strength of this socket-outlet is 2V. Its rated current is 15A. The device's fixing mode is clip-in. It is 45 mm in width, It is 45 mm in height, and 33 mm in depth with an embedding depth of 3 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. The IP rating of this device is IP2.Besides, it reaches IK1 protection level, which can help protect against impact. Its connection terminals are screw terminals. The socket-outlet is made of ASA + PC, making it resistant and durable. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Ambient Air Temperature for Operation | -5-35 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-4 mm² cable(s), 2 - cable stiffness: flexible |
Colour Tint | anthracite (RAL 7021) |
Cover Type | with shutter |
Depth | 33 mm |
Device Application | power supply |
Device Mounting | flush |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 10000 cycles, cos phi = 0.8 |
Embedding Depth | 30 mm |
Environmental Characteristic | alcohol |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK01 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP21D |
Main Colour Tint | anthracite |
Material | PC: mechanism cover |
Minimum Load Breaking Capacity | 100 operations 1.25 In and 1.1 Un, cos phi = 0.6 |
Net Weight | 0.0389 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 2 modules |
Outlet Poles Configuration | 2P + E |
Outlet Standard | British |
Outlet Standard Description | displaced earth |
Product or Component Type | socket-outlet |
Quantity Per Set | set of 1 flow-pack |
Range of Product | New Unica |
Rated Current | 15 A |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Socket Number | 1 |
Standards | IEC 60884-1 |
Surface Finish | painted |
Surface Treatment | painted |
Width | 45 mm |
Connections - Terminals | screw terminals |