
calcActive())">
Bottom and top frame, PanelSeT SFN, for electrical enclosure W1000 D600mm, roof included
NSYSFNC106
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSFNC106
Bottom and top frame, PanelSeT SFN, for electrical enclosure W1000 D600mm, roof included
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
These steel frameworks are purpose-built to assemble a PanelSeT SFN floor standing modular decarbonized steel electrical enclosure for various applications.|It contains recycled steel, which is produced with renewable energy, resulting into a significant reduction of CO2 emissions.|This set of top and bottom frames and roof has a nominal width and depth of 1000 mm and 600 mm, respectively.|It is made of galvanized steel for durability.|An epoxy-polyester powder finish provides a smooth appearance.|It has a grey (RAL 7035) color.|
Product Details
Accessory / Separate Part Category | enclosure accessory |
---|---|
Device Application | multi-purpose |
Device Composition | 1 bottom frame , 1 roof , 1 top frame |
Enclosure Nominal Dimensions | - W: 1000 mm D: 600 mm |
Mounting Location | top of vertical uprights#|#bottom of vertical uprights |
Product or Component Type | framework kit |
Quantity Per Set | set of 1 |
Range | PanelSeT |
Range Compatibility | PanelSeT PanelSeT SFN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review