
calcActive())">
Blown fuse signalling contact, TeSys GS, 1st C/O, for GS1 GS2 4 poles 100/125 A, NFC fuse 22 x 58 mm
GS1AF24
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GS1AF24
Blown fuse signalling contact, TeSys GS, 1st C/O, for GS1 GS2 4 poles 100/125 A, NFC fuse 22 x 58 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[ie] Rated Operational Current | 12 A at 24 V DC-13 |
---|---|
[in] Rated Current | 125 A |
Compatibility Code | auxiliary blown fuse contact |
Contacts Type and Composition | 1 C/O |
Device Short Name | GS1AF |
Electrical Durability | 30000 cycles AC-15 |
Mechanical Durability | 30000 cycles |
Net Weight | 0.037 kg |
Poles Description | 4P |
Product Compatibility | GS |
Product or Component Type | auxiliary contact |
Range Compatibility | TeSys GS fuse-switch disconnector |
Range of Product | TeSys |
[ith] Conventional Free Air Thermal Current | 16 A (at 40 °C) |
Contact Application | blown fuse signalling |
Contact Operation | instantaneous |
Fuse Size | 22 x 58 mm |
Fuse Type | DIN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review