
Blind cover plate, New Unica, 0.5 module, beige
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Blind cover plate, New Unica, 0.5 module, beige
Description
Schneider Electric New Unica blind cover NU986444 is a central plate in color beige with 1/2 module. Its fixing mode is clip-in. The surface finish is glossy, which ensures a bright, even an inviting finish. The IP rating of this device is IP2. The blind cover is made of thermoplastic ABS-UV stabilised, making it as resistant as possible. This blind cover is SVHC (substances of very high concern) free too. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
Accessory / Separate Part Category | fixing accessory |
Aesthetic Name | New Unica |
Colour Tint | beige |
Depth | 14 mm |
Device Presentation | cover plate |
Environmental Characteristic | acetone |
Fixing Mode | clip-in |
Height | 11.2 mm |
Ik Degree of Protection | IK01 |
Ip Degree of Protection | IP40 |
Main Colour Tint | beige |
Material | ASA + PC: cover plate |
Net Weight | 0.0055 kg |
Number of Modules | 1/2 module |
Product or Component Type | blind cover |
Range Compatibility | blind cover |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | EN 60669-1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Type of Packing | flow-pack |
Width | 45 mm |