M3TB01BC

Blank Cover, Miluz E, White

1/1
M3TB01BC

Blank Cover, Miluz E, White

SKU
M3TB01BC
EGP7.73
To View the best prices please sign in or register.
Blank Cover, Miluz E, White
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Blank Cover, Miluz E, White

EGP7.73

Description

This Schneider Electric Miluz E device is a Blank Cover White. It is a blank cover plate to cover the unoccupied space, 1 module size. This blank cover has safety design. This device enables flush mounting with clip-on fixing mode. The dimensions are (W) 22.3mm x (H) 44.75mm x (D) 21.1mm and having 5.7g weight. The color of this device is white. It is made of polycarbonate material. It reaches IP20 degree of protection. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times.

Product details

Reviews

Write Your Own Review
You're reviewing:Blank Cover, Miluz E, White
Your Rating

* Required Field