battery control module - 24..28.8 V DC - 24 V - 40 A - for regulated SMPS

ABL8BBU24400
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This ABL8 battery control module supplies direct current voltage. It has a rated input of 24V to 28.8V DC, a rated output current of 40A at 24V DC. This battery control module is designed to act as a battery charger, to allow batteries usage during significant network power shortages. It has control backup battery charging and backup supply to ensure the longest battery life-time. It provides reliable and fast switching between network supply and battery supply avoiding disturbances on your critical control power supply lines. It weighs 0,700kg. It is a functionnal module for power supply for industrial use, rail mounting. It conforms to UL 508, CSA C22.2 No 60950-1 standards. It is certified by EAC, RCM. This functional module is mainly compatible with Modicon ABL8RP and Modicon ABL8WP Universal power supplies. It has LED diagnostics indicator available in the front for troubleshooting instantly. It installs on DIN rail. It brings energy to your automated systems. Designed for simple machines and applications, modular power supplies are primarily appreciated for their extreme compactness.

Product Details

Ambient Air Temperature for Operation -25-60 °C
Ambient Air Temperature for Storage -40-85 °C
Compatibility Code ABL8B
Dielectric Strength 500 V between input and ground
Environmental Characteristic EMC conforming to EN 61000-6-3
Fixing Mode by clips on 35 mm symmetrical DIN rail, operating position: horizontal
Height 11.2 cm
Input Voltage 24...28.8 V DC
Ip Degree of Protection IP20 conforming to EN/IEC 60529
Marking CE
Net Weight 0.7 kg
Overvoltage Category class II conforming to VDE 0106-1
Product Certifications RCM
Product or Component Type battery control module
Range of Product Phaseo
Relative Humidity 0-90 % during operation
Standards UL 508
Width 18 cm
Connections - Terminals for diagnostic relay: removable screw terminal block, connection capacity: 1 x 0.75 mm²
Activation Threshold adjustable 22...36 V
Current Consumption 0.6 A on load
Holding Current 35 A
Holding Solution use of battery modules
Holding Time 7 mn
Input Voltage Limits 22...30 V
Local Signalling 1 C/O relay for alarm status
Maximum Output Current 40 A
Maximum Power Dissipation in w 12 W
Mtbf Reliability 707945 H at 24 V DC with UTE C80-810 calculation method
Name of Test electrostatic discharges conforming to EN/IEC 61000-4-2
Number of Output Channels 1
Output Protection Type against overload, protection technology: 1.5 x In
Output Voltage (Ubattery-0.5) V in battery mode DC
Vibration Resistance 2 gn (f= 11.9-150 Hz) conforming to EN/IEC 61131-2
Input Voltage 24...28.8 V DC , 24...28.8 V DC
Output Voltage (Ubattery-0.5) V in battery mode DC , (Ubattery-0.5) V in battery mode DC , (Ubattery-0.5) V in battery mode DC , (Uin-0.25) V in nominal mode DC , (Uin-0.25) V in nominal mode DC , (Uin-0.25) V in nominal mode DC
Range of Product Phaseo
Length 18.5 cm
Activity IDMST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: battery control module - 24..28.8 V DC - 24 V - 40 A - for regulated SMPS
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.