
battery- 24 V DC - 32 A - 3.2 AH - for battery control module
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This ABL8 backup battery (storage capacity 3.2 ampere hour) supplies direct current voltage. It has a rated output current of 32A at 24V DC. This backup battery (storage capacity 3.2Ah) is designed to provide continuous auxiliary power during significant and long network power shortages. It provides long term backup power for power blackouts lasting more than a few seconds. It weighs 3,500kg. It is a functionnal module for power supply for industrial use, rail mounting. It is certified by GOST, UL. This functional module is mainly compatible with Modicon ABL8RP and Modicon ABL8WP Universal power supplies. It has LED diagnostics indicator available in the front for troubleshooting instantly. It installs on DIN rail. It brings energy to your automated systems. Designed for simple machines and applications, modular power supplies are primarily appreciated for their extreme compactness.
Product Details
Ambient Air Temperature for Operation | 0-40 °C |
---|---|
Ambient Air Temperature for Storage | -20-50 °C |
Compatibility Code | ABL8B |
Fixing Mode | by 2 screws diameter: 5 mm on horizontal panel, operating position: horizontal |
Height | 16.500 cm |
Input Voltage | 24 V DC |
Ip Degree of Protection | IP10 conforming to EN/IEC 60529 |
Marking | CE |
Net Weight | 3.5 kg |
Overvoltage Category | class 3 conforming to VDE 0106-1 |
Product Certifications | CTP |
Product or Component Type | battery module |
Range of Product | Phaseo |
Service Life in Hours | 11000 h at 40-40 °C |
Width | 18.000 cm |
Connections - Terminals | for input connection: screw type terminals, connection capacity: 2 x 0.5...2 x 10 mm² AWG 20...AWG 8 |
Battery capacity | 3.2 Ah |
Charging Time | 72 h |
Holding Current | 2 A |
Holding Solution | use of battery modules |
Holding Time | < 20 h at 0.16 A, 20 °C , < 20 h at 0.16 A, 20 °C , < 20 h at 0.16 A, 20 °C , > 5 min at 8.4 A, 20 °C , > 5 min at 8.4 A, 20 °C , > 5 min at 8.4 A, 20 °C |
Input Voltage Limits | 21...29 V |
Load Current | 0.3 A |
Maximum Output Current | 32 A |
Operating Altitude | 2000 m |
Output Coupling | parallel |
Output Protection Type | against overload and short-circuits, protection technology: 1 x 20 A automotive type fuse |
Output Voltage | 24 V DC |
Self-discharge Rate | 9 %, 3 months |
Vibration Resistance | 2 gn (f= 11.9-150 Hz) conforming to EN/IEC 61131-2 |
Input Voltage | 24 V DC , 24 V DC |
Output Voltage | 24 V DC , 24 V DC |
Range of Product | Phaseo |
Length | 27.000 cm |
Activity code | IDMST |