
AUXILIARY CONTACTS OFSD
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys GV4 auxiliary contact block, for motor circuit breakers GV4. 1C/O contact, it performs Open/Close OF function or Trip alarm SD function, depending of its location in the circuit breaker. Rated for operation up to 5A/690V AC and 5A/250V DC. To be plugged inside the circuit breaker, in the right-hand cavity for OF function, in the left-hand cavity for SD function, connection by spring terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 5 A <= 690 V AC-12 conforming to IEC 60947-5-1 |
---|---|
[ue] Rated Operational Voltage | <= 690 V |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-1 |
Device Application | signalling |
Device Short Name | GV4AE |
Mechanical Durability | 40000 cycles |
Mounting Mode | internal mounting |
Product or Component Type | auxiliary contact |
Quantity Per Set | set of 1 |
Range | TeSys |
Range Compatibility | TeSys GV4 |
Wire Stripping Length | 8 mm |
Connections - Terminals | spring terminals 1 0.5-1.5 mm² - cable stiffness: flexible without cable end |
[ith] Conventional Free Air Thermal Current | 5 A conforming to IEC 60947-5-1 |
Associated Fuse Rating | 5 A gG at 690 V conforming to IEC 60947-5-1 |
Auxiliary Contact Composition | 1 NO/NC |
Minimum Switching Current | 2 mA |
Minimum Switching Voltage | 17 V |
Rated Power in Va | 120 VA AC-12 at 24 V conforming to IEC 60947-5-1 |
Rated Power in w | DC-12: 120 W 24 V conforming to IEC 60947-5-1 |