Auxiliary contact, GoPact MCCB 400/800, 1 NO/NC contact type, circuit breaker status OF/SD

G40-80AUX240
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This is an electrical auxiliary contact for new GoPact MCCB.GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications.|This auxiliary contact is compatible with GoPact MCCB 400 and 800.|Auxiliary contact provides remote information of the circuit breaker status and can thus be used for indications, electrical locking, relays, etc.|It is a common point changeover type contact, with a normally open (NO) contact and a normally closed (NC) contact.|OF indicates the position of the circuit breaker contacts (open/closed).|SD indicates that the circuit breaker has tripped due to an electrical fault (overload, short circuit), or due to the operation of a shunt trip release or an undervoltage release.|The conventional free air thermal current [Ith] is 10A.|This auxiliary contact is pre-wired with a 500mm length cable with 0.5mm² cross section.|It is clipped inside the circuit breaker.GoPact MCCB 400 and GoPact MCCB 800 are IEC 60947-1 and IEC 60947-2 certified.|GoPact MCCB range benefits from Schneider Electric quality assurance.|

Product Details

Device Application breaker status monitoring
Device Short Name OF and SD
Product or Component Type auxiliary contact
Range Compatibility GoPact MCCB 400 , GoPact MCCB 800 , EasyPact Solar MCCB 400 , EasyPact Solar MCCB 800
Signal Contacts Composition 1 NO/NC
Range of Product GoPact MCCB

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Auxiliary contact, GoPact MCCB 400/800, 1 NO/NC contact type, circuit breaker status OF/SD
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.