
calcActive())">
Auxiliary contact block, TeSys K, 1NO + 3NC, screw terminals
LA1KN13
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA1KN13
Auxiliary contact block, TeSys K, 1NO + 3NC, screw terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys K instantaneous auxiliary contact block, for contactors LC.K, LP.K, CA.K with screw clamp terminals (except LP4K, LP5K, CA4K). It provides 1NO+3NC contacts rated up to 10A 690V AC, connection by screw clamp terminals. Front mounting by clip-on, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC), Green Premium compliant (RoHS/REACh).
Product Details
[ue] Rated Operational Voltage | 690 V AC 25...400 Hz |
---|---|
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1 |
Ambient Air Temperature for Operation | -25-50 °C |
Ambient Air Temperature for Storage | -50-80 °C |
Auxiliary Contacts Operation | instantaneous |
Compatibility Code | LA1 |
Depth | 35 mm |
Device Short Name | LA1 |
Environmental Characteristic | normal environment |
Height | 30 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Location | front |
Net Weight | 0.045 kg |
Product Certifications | IECEE CB Scheme |
Product Name | TeSys K |
Product or Component Type | auxiliary contact block |
Range | TeSys |
Range Compatibility | TeSys K LC1K |
Range of Product | TeSys K |
Standards | EN/IEC 60947-5-1 |
Tightening Torque | 1.3 N.m - with screwdriver Philips No 2 |
Width | 38 mm |
Connections - Terminals | screw clamp terminals 1 cable(s) 0.34-1.5 mm²flexible with cable end |
[ith] Conventional Free Air Thermal Current | 10 A (at 50 °C) |
Associated Fuse Rating | 10 A gG at <= 690 V conforming to IEC 60947 |
Insulation Resistance | > 10 MOhm |
Irms Rated Making Capacity | 110 A at <= 690 V AC conforming to IEC 60947 |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Non Overlap Distance | 0.5 mm |
Operating Altitude | 2000 m |
Permissible Short-time Rating | 80 A 1 s |
Pole Contact Composition | 1 NO + 3 NC |
Protective Treatment | TC conforming to IEC 60068 |
Shielding Continuity Terminal | without |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review