
calcActive())">
Auxiliary contact block, TeSys D, 2NO, side mounting, screw terminals
LAD8N20
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAD8N20
Auxiliary contact block, TeSys D, 2NO, side mounting, screw terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys Deca instantaneous auxiliary contact block, for LC.D contactors and CAD control relays with AC coils only. It provides 2NO contacts rated up to 10A 690V AC, connection by screw clamp terminals. Clip-on side mounting, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[ue] Rated Operational Voltage | 690 V AC 25...400 Hz |
---|---|
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1 |
Ambient Air Temperature for Operation | -5-60 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Auxiliary Contacts Operation | instantaneous |
Compatibility Code | LAD |
Depth | 76 mm |
Environmental Characteristic | normal environment |
Height | 76 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Durability | 30 Mcycles |
Mounting Location | side |
Product Certifications | CB |
Product Name | TeSys D |
Product or Component Type | auxiliary contact block |
Protection Type | gG fuse 10 A |
Range | TeSys |
Range Compatibility | TeSys D LC1D |
Range of Product | TeSys D |
Standards | EN/IEC 60947-5-1 |
Tightening Torque | 1.7 N.m - with screwdriver flat Ø 6 mm |
Width | 12.5 mm |
Connections - Terminals | screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
Insulation Resistance | > 10 MOhm |
Irms Rated Making Capacity | 140 A AC conforming to IEC 60947-5-1 |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Non-overlap Time | 1.5 ms on de-energisation no overlap between NC and NO contact |
Operating Altitude | 3000 m |
Permissible Short-time Rating | 100 A 1 s |
Pole Contact Composition | 2 NO |
Protective Treatment | TH conforming to IEC 60068 |
Shielding Continuity Terminal | without |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review