Auxiliary contact block, TeSys D, 2NO + 2NC (inc. 1NO + 1NC make before break), front mounting, screw terminals

LADC22
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys D instantaneous auxiliary contact block, for contactors LC1D, LC1F and control relays CAD. It provides 2NO+2NC contacts (NC mirror certified) rated up to 10A/690V AC, of which 1NO+1NC are with overlap time (make before break), connection by screw clamp terminals. Clip-on front mounting, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, EAC), Green Premium compliant (RoHS/REACh).

Product Details

[ue] Rated Operational Voltage 690 V AC 25...400 Hz
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947-5-1
Ambient Air Temperature for Operation -5-60 °C
Ambient Air Temperature for Storage -60-80 °C
Auxiliary Contacts Operation make before break 1 NO + 1 NC
Depth 42 mm
Environmental Characteristic normal environment
Height 48 mm
Ip Degree of Protection IP20 conforming to IEC 60529
Mechanical Durability 30 Mcycles
Mounting Location front
Net Weight 0.05 kg
Product Certifications CB
Product Name TeSys D
Product or Component Type auxiliary contact block
Protection Type gG fuse 10 A
Range TeSys
Range Compatibility TeSys D CAD
Range of Product TeSys D
Standards EN/IEC 60947-5-1
Tightening Torque 1.7 N.m - with screwdriver flat Ø 6 mm
Width 44 mm
Connections - Terminals screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end
[ith] Conventional Free Air Thermal Current 10 A (at 60 °C)
Insulation Resistance > 10 MOhm
Irms Rated Making Capacity 140 A AC conforming to IEC 60947-5-1
Minimum Switching Current 5 mA
Minimum Switching Voltage 17 V
Non-overlap Time 1.5 ms on de-energisation no overlap between NC and NO contact
Operating Altitude 3000 m
Overlap Time 1.5 ms
Permissible Short-time Rating 100 A 1 s
Pole Contact Composition 2 NO + 2 NC
Protective Treatment TH conforming to IEC 60068
Shielding Continuity Terminal without

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Auxiliary contact block, TeSys D, 2NO + 2NC (inc. 1NO + 1NC make before break), front mounting, screw terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.