Auxiliary contact block, TeSys D, 1NO (sealed) + 1NC (sealed), front mounting, screw terminals

LA1DX11
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys Deca instantaneous auxiliary contact block with dust and damp protected contacts, for LC1D contactors and CAD control relays in harsh industral environments. It provides 1NO + 1NC protected contacts rated up to 0.1A 125V AC / 30V DC, connection by screw clamp terminals. Very low minimum switching capacity (5V / 1mA) thanks to gold alloy contact material. Front mounting by clip-on, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

Product Details

[ie] Rated Operational Current 0.1 A
[ue] Rated Operational Voltage 125 V AC for protected contact
[ui] Rated Insulation Voltage 250 V conforming to IEC 60947-5-1
Ambient Air Temperature for Operation -25-70 °C
Ambient Air Temperature for Storage -25-70 °C
Auxiliary Contacts Operation instantaneous
Compatibility Code LA1
Depth 39 mm
Device Short Name LA1
Environmental Characteristic harsh environment
Height 48 mm
Ip Degree of Protection IP2x conforming to IEC 60529
Mechanical Durability 5 Mcycles
Mounting Location front
Net Weight 0.04 kg
Product Certifications CB
Product Name TeSys D
Product or Component Type auxiliary contact block
Range TeSys
Range Compatibility TeSys D CAD
Range of Product TeSys D
Standards EN/IEC 60947-5-1
Tightening Torque 1.7 N.m - with screwdriver flat Ø 6 mm
Width 44 mm
Connections - Terminals screw clamp terminals 1 cable(s) 1-2.5 mm²flexible with cable end
Insulation Resistance > 10 MOhm
Minimum Switching Current 1 mA
Minimum Switching Voltage 5 V
Pole Contact Composition 1 NO (sealed) + 1 NC (sealed)
Protective Treatment TH conforming to IEC 60068
Shielding Continuity Terminal without

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Auxiliary contact block, TeSys D, 1NO (sealed) + 1NC (sealed), front mounting, screw terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.