Easypact TVS - طرف إضافي مثبت على الجانب الأيسر - نقطة تلامس في وضع الفتح + نقطة تلامس في وضع الغلق
calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
- 1. Easy and fast installation with multi‑standard screw terminals
- 2. Easy choice for simple applications
- 3. Digital customer experience for technical documents
- 4. Easier to install and operate
- 5. Instantaneous auxiliary contact block for circuit breaker Easy TeSys Power GZ1E/LE.
- 6. It provides 1NO+1NC contacts (NC mirror certified) rated up to 10A 690V AC, connection by screw clamp terminals.
Easypact TVS - طرف إضافي مثبت على الجانب الأيسر - نقطة تلامس في وضع الفتح + نقطة تلامس في وضع الغلق
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Short Description |
|
|---|---|
| Range of product | EASY TESYS POWER |
| Range | EASY TESYS |
| Product or component type | AUXILIARY CONTACT BLOCK |
| Device short name | GZ1AN |
| Connections - terminals | SCREW CLAMP TERMINALS 1 CABLE(S) 1…2.5 MM²SOLIDSCREW CLAMP TERMINALS 2 CABLE(S) 1…2.5 MM²SOLIDSCREW CLAMP TERMINALS 1 CABLE(S) 0.75…2.5 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 0.75…2.5 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 0.75…1.5 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 0.75…1.5 MM²FLEXIBLE WITH CABLE END |
| Range compatibility | EASYPACT EASYPACT TVS GZ1E CIRCUIT BREAKER |
| Mounting location | LEFT SIDE |
| Auxiliary contacts operation | INSTANTANEOUS 1 NO + 1 NC |
| Pole contact composition | 1 NO + 1 NC |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-1 |
| [Ue] rated operational voltage | 48...690 V AC24...240 V DC |
| [Ith] conventional free air thermal current | 6 A |
| Protection type | GG FUSE 10 A |
| Mechanical durability | 100000 CYCLES |
| Minimum switching current | 5 MA |
| Minimum switching voltage | 17 V |
| Rated operational power in VA | 300 VA AT 48 V AC-15 - ELECTRICAL DURABILITY: 70000 CYCLES400 VA AT 690 V AC-15 - ELECTRICAL DURABILITY: 70000 CYCLES500 VA AT 110…127 V AC-15 - ELECTRICAL DURABILITY: 70000 CYCLES500 VA AT 500 V AC-15 - ELECTRICAL DURABILITY: 70000 CYCLES650 VA AT 440 V AC-15 - ELECTRICAL DURABILITY: 70000 CYCLES720 VA AT 230…240 V AC-15 - ELECTRICAL DURABILITY: 70000 CYCLES850 VA AT 380…415 V AC-15 - ELECTRICAL DURABILITY: 70000 CYCLES |
| Rated operational power in W | 120 W AT 240 V DC-13 - ELECTRICAL DURABILITY: 70000 CYCLES140 W AT 110 V DC-13 - ELECTRICAL DURABILITY: 70000 CYCLES140 W AT 24 V DC-13 - ELECTRICAL DURABILITY: 70000 CYCLES180 W AT 60 V DC-13 - ELECTRICAL DURABILITY: 70000 CYCLES240 W AT 48 V DC-13 - ELECTRICAL DURABILITY: 70000 CYCLES |
| Height | 89 MM |
| Width | 9.3 MM |
| Depth | 66 MM |
| Product weight | 0.05 KG |
| Product certifications | CB SchemeCCCCEEAC |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.000 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 9.500 CM |
| Package 1 Weight | 44.000 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 25 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 15.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 1.271 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 800 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 50.672 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 42 |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2991431393480557 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.014407824781466943 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0037855340432177437 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.0025283999999999997 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.10743975291341279 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Short Description |
|
|---|---|
| Range of product | EASY TESYS POWER |
| Range | EASY TESYS |
| Product or component type | AUXILIARY CONTACT BLOCK |
| Device short name | GZ1AN |
| Connections - terminals | SCREW CLAMP TERMINALS 1 CABLE(S) 1…2.5 MM²SOLIDSCREW CLAMP TERMINALS 2 CABLE(S) 1…2.5 MM²SOLIDSCREW CLAMP TERMINALS 1 CABLE(S) 0.75…2.5 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 0.75…2.5 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 0.75…1.5 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 0.75…1.5 MM²FLEXIBLE WITH CABLE END |
| Range compatibility | EASYPACT EASYPACT TVS GZ1E CIRCUIT BREAKER |
| Mounting location | LEFT SIDE |
| Auxiliary contacts operation | INSTANTANEOUS 1 NO + 1 NC |
| Pole contact composition | 1 NO + 1 NC |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-1 |
| [Ue] rated operational voltage | 48...690 V AC24...240 V DC |
| [Ith] conventional free air thermal current | 6 A |
| Protection type | GG FUSE 10 A |
| Mechanical durability | 100000 CYCLES |
| Minimum switching current | 5 MA |
| Minimum switching voltage | 17 V |
| Rated operational power in VA | 300 VA AT 48 V AC-15 - ELECTRICAL DURABILITY: 70000 CYCLES400 VA AT 690 V AC-15 - ELECTRICAL DURABILITY: 70000 CYCLES500 VA AT 110…127 V AC-15 - ELECTRICAL DURABILITY: 70000 CYCLES500 VA AT 500 V AC-15 - ELECTRICAL DURABILITY: 70000 CYCLES650 VA AT 440 V AC-15 - ELECTRICAL DURABILITY: 70000 CYCLES720 VA AT 230…240 V AC-15 - ELECTRICAL DURABILITY: 70000 CYCLES850 VA AT 380…415 V AC-15 - ELECTRICAL DURABILITY: 70000 CYCLES |
| Rated operational power in W | 120 W AT 240 V DC-13 - ELECTRICAL DURABILITY: 70000 CYCLES140 W AT 110 V DC-13 - ELECTRICAL DURABILITY: 70000 CYCLES140 W AT 24 V DC-13 - ELECTRICAL DURABILITY: 70000 CYCLES180 W AT 60 V DC-13 - ELECTRICAL DURABILITY: 70000 CYCLES240 W AT 48 V DC-13 - ELECTRICAL DURABILITY: 70000 CYCLES |
| Height | 89 MM |
| Width | 9.3 MM |
| Depth | 66 MM |
| Product weight | 0.05 KG |
| Product certifications | CB SchemeCCCCEEAC |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.000 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 9.500 CM |
| Package 1 Weight | 44.000 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 25 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 15.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 1.271 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 800 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 50.672 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 42 |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2991431393480557 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.014407824781466943 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0037855340432177437 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.0025283999999999997 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.10743975291341279 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |