Auxiliary contact block, EasyPact TVS, 1NO+1NC

LAEN11
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Add-on auxiliary contact block for EasyPact TVS LC1E contactors. It provides 1NO+1NC instantaneous contacts rated up to 10A 690V AC, connected by screw clamps terminals. It can be used in safety applications thanks to its NC certified mirror contacts. Easy to mount on front by clip-on, it procures high reliability and durability. Available worldwide, it is multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine) and Green Premium compliant (RoHs/Reach).

Product Details

[ue] Rated Operational Voltage <= 690 V
[ui] Rated Insulation Voltage 690 V - for control circuit conforming to IEC 60947-5-1
Ambient Air Temperature for Operation -5-55 °C
Ambient Air Temperature for Storage -60-80 °C
Auxiliary Contacts Operation instantaneous
Colour grey (RAL 7011)
Device Application signalling
Device Short Name LAEN
Environmental Characteristic standard environment
Ip Degree of Protection IP20 conforming to IEC 60529
Mechanical Durability 10 Mcycles
Mounting Location front
Net Weight 0.035 kg
Product Certifications GOST
Product or Component Type auxiliary contact block
Protection Type gG fuse 10 A
Range EasyPact
Range Compatibility EasyPact TVS LC1E
Standards IEC 60947-5-1
[icw] Rated Short-time Withstand Current 100 A - 1 s
Connections - Terminals control circuit: screw clamp terminals 1 1-1 mm² - external diameter: 6 mm - cable stiffness: solid or flexible with cable end
[ith] Conventional Free Air Thermal Current 8 A (at 60 °C)
Insulation Resistance > 10 MOhm
Irms Rated Making Capacity 140 A AC conforming to IEC 60947-5-1
Minimum Switching Current 5 mA
Non-overlap Time 1.5 ms on energisation no overlap between NC and NO contact
Operating Altitude 3000 m without derating
Pole Contact Composition 1 NO + 1 NC
Protective Treatment TH conforming to IEC 60068
Switching Voltage 17 V

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Auxiliary contact block, EasyPact TVS, 1NO+1NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.