
calcActive())">
auxiliary contact block - 1 pole - 1 NO - for TeSys B
ZC4GM1
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZC4GM1
auxiliary contact block - 1 pole - 1 NO - for TeSys B
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys B auxiliary contact block for LC1B and CR1B contactors. It provides 1NO instantaneous contact rated up to 20A 690V AC / 600V DC, connection by screw clamp terminals. It procures high reliability and durability (above 1 million operating cycles). It conforms to RoHS/REACh regulation.
Product Details
Mechanical Durability | 1000000 cycles |
---|---|
Product Compatibility | LC1B |
Product or Component Type | auxiliary contact block |
Range | TeSys |
Range of Product | TeSys B |
Connections - Terminals | control circuit: connector 1 cable(s) 4-4 mm² with cable end |
[ith] Conventional Free Air Thermal Current | 20 A |
Pole Contact Composition | 1 NO |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review