asymmetrical flashing relay - 1 s..100 h - 12 V AC/DC - 1 OC

RE17RLJU
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony RE17R timing relay can be set between 0.1 seconds and 100 hours, has an output rating of 8A, is 17.5mm wide and can be supplied with 12V AC/DC." "It also has 1 changeover contact SPDT (single pole double throw)." "It has one of market slimmest form-factors, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device." "It also offers a sealable cover, simple and precise settings with rotary trimmers." "Single function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC." 0 0 0 0 0 0 0 0 0 0 0

Product Details

[in] Rated Current 5 A
[uc] Control Circuit Voltage 12 V
[uimp] Rated Impulse Withstand Voltage 5 kV during 1.2/50 µs
[us] Rated Supply Voltage 12 V AC/DC 50/60 Hz
Ambient Air Temperature for Operation -20-60 °C
Ambient Air Temperature for Storage -30-60 °C
Breaking Capacity 2000 VA
Compatibility Code RE17
Contacts Type and Composition 1 C/O
Control Type selector switch front panel
Depth 72 mm
Device Short Name RE17R
Dielectric Strength 2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1
Electrical Durability 100000 cycles (8 A at 250 V AC maximum) for resistive load
Electromagnetic Compatibility electrostatic discharge immunity test: (in contact), level 3, 6 kV, conforming to IEC 61000-4-2
Height 90 mm
Impulse Duration 100 ms with load in parallel typical
Input Voltage 5 V
Ip Degree of Protection IP20 (terminal block) conforming to IEC 60529
Marking CE
Mechanical Durability 10000000 cycles
Mounting Support 35 mm DIN rail conforming to EN/IEC 60715
Net Weight 0.07 kg
Product Certifications CSA
Product or Component Type dual function relay
Range of Product Harmony Timer Relays
Relative Humidity 93-93 % without condensation conforming to IEC 60068-2-30
Standards 2006/95/EC
Tightening Torque 0.6-1 N.m conforming to IEC 60947-1
Time Delay Range 6...60 min
Width 17.5 mm
Connections - Terminals screw connectors
Contacts Material cadmium free
Creepage Distance 4 kV/3 conforming to IEC 60664-1
Discrete Output Type relay
Functionality asymmetrical flashing timer
Housing Material self-extinguishing
Immunity to Microbreaks 20 ms
Insulation Resistance 100 MOhm at 500 V DC conforming to IEC 60664-1
Local Signalling LED indicator for on steady: relay energised, no timing in progress
Maximum Delay Response 100 ms
Maximum Power Consumption in w 0.5 W at 12 V DC
Maximum Switching Current 8 A AC/DC
Maximum Switching Voltage 250 V AC
Minimum Switching Current 10 mA at 5 V DC
Mounting Position any position in relation to normal vertical mounting plane
Nominal Output Current 8 A
On-load Factor 100 %
Operating Rate in Hz 10 Hz
Output Type relay
Power Consumption in Va 0-0.7 VA at 12 V AC
Repeat Accuracy +/- 0.5 % conforming to IEC 61812-1
Reset Time 120 ms on de-energisation typical
Safety Reliability Data B10d = 270000
Setting Accuracy of Time Delay +/- 10 % of full scale at 25 °C conforming to IEC 61812-1
Shock Resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Supply Frequency 50...60 Hz +/- 5 %
Temperature Drift +/- 0.05 %/°C
Time Delay Type L, Li
Vibration Resistance 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6
Voltage Drift +/- 0.2 %/V
Voltage Range 0.9...1.2 Us

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: asymmetrical flashing relay - 1 s..100 h - 12 V AC/DC - 1 OC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.