
calcActive())">
ARGUS standard outdoor 360° - blister
CCTR1P008
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CCTR1P008
ARGUS standard outdoor 360° - blister
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ARGUS standard outdoor 360° - blister
EGP0.00
Product Details
Activity code | HDSPE |
---|---|
Range | ARGUS |
Colour Tint | white |
Load Type | capacitive: : 10 A, 21 µF, AC |
Product or Component Type | movement detector |
Range of Product | ARGUS standard movement detector |
Type of Packing | blister |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account