ARGUS standard outdoor 120° - blister
SKU :
CCTR1P004
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
EGP4,300.80
EGP3,569.66
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
ARGUS standard outdoor 120° - blister
EGP4,300.80
EGP3,569.66
- Specifications
- Reviews
Overview
| Activity code | HDSPE |
|---|---|
| Range | ARGUS |
| Colour Tint | white |
| Load Type | capacitive: : 10 A, 14 µF, AC |
| Product or Component Type | movement detector |
| Range of Product | ARGUS standard movement detector |
| Type of Packing | blister |
| Product Hover Image | no_selection |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity code | HDSPE |
|---|---|
| Range | ARGUS |
| Colour Tint | white |
| Load Type | capacitive: : 10 A, 14 µF, AC |
| Product or Component Type | movement detector |
| Range of Product | ARGUS standard movement detector |
| Type of Packing | blister |
| Product Hover Image | no_selection |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account