
calcActive())">
APC Easy UPS, 1600VA, Tower, 230V, 4x CEE 7/3 Schuko Outlets, AVR
BVX1600LI-GR
EGP8,250.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BVX1600LI-GR
APC Easy UPS, 1600VA, Tower, 230V, 4x CEE 7/3 Schuko Outlets, AVR
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy UPS, 1600VA, Tower, 230V, 4x CEE 7/3 Schuko Outlets, AVR
EGP8,250.00
Description
This APC Easy UPS provides power protection for unstable power conditions in homes and small offices, ensuring consistent and reliable connectivity at the most critical moments. The 1600VA tower UPS has 4 total outlets, all of which provide battery back up and surge protection. It has a surge energy rating of 273 Joules. It features Automatic Voltage Regulation to correct voltage dips and surges to proper levels. This UPS has a 2-year warranty and CE product certification. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.
Product Details
Product Hover Image | /b/v/bvx1200-1600-2200li_left_side_1500_3_.jpg |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account