APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Germany

SRV3KRILRK
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Default Category,Default Category/Secure Power,Default Category/Secure Power/UPS

Product Details

Activity SPBPP
Rated Power in Va 3000 VA
Rated Power in w 2400 W
Output Voltage 220 V#|#240 V
Provided Equipment 1 IEC 60320 C19 to Schuko power cable
Number of Rack Unit 4U
Number of Cables 1
Main Input Voltage 230 V
Input Voltage 220 V#|#240 V

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Germany
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.