APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Germany
Description
Product Details
Activity | SPBPP |
---|---|
Rated Power in Va | 2000 VA |
Rated Power in w | 1600 W |
Output Voltage | 220 V#|#240 V |
Provided Equipment | 1 IEC 60320 C13 to Schuko power cable |
Number of Cables | 1 |
Main Input Voltage | 230 V |
Input Voltage | 220 V#|#240 V |
Cable Length | 5 ft |