APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Germany
Description
Product Details
Activity | SPBPP |
---|---|
Rated Power in Va | 10000 VA |
Rated Power in w | 10000 W |
Output Voltage | 220 V#|#240 V |
Provided Equipment | 1 USB cable |
Number of Rack Unit | 4U |
Main Input Voltage | 230 V |
Input Voltage | 220 V#|#240 V |