APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Germany
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Germany
Excl. Tax
Excl. Tax
Description
Product Details
Activity | SPBPP |
---|---|
Rated Power in Va | 3000 VA |
Rated Power in w | 2100 W |
Provided Equipment | documentation CD |
Number of Cables | 1 |
Main Input Voltage | 230 V |
Input Voltage | 220 V#|#240 V |
Battery Type | lead-acid battery |