APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Germany
Description
Product Details
Activity | SPBPP |
---|---|
Rated Power in Va | 1500 VA |
Rated Power in w | 1050 W |
Provided Equipment | documentation CD |
Number of Cables | 1 |
Main Input Voltage | 230 V |
Input Voltage | 220 V#|#240 V |
Battery Type | lead-acid battery |