![APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Germany main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/p/m/pme5u2b-gr.jpg)
APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Germany
Excl. Tax
Excl. Tax
All Sellers
![APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Germany](https://eshop-eg.se.com/media/catalog/product/p/m/pme5u2b-gr.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Germany
Excl. Tax
Excl. Tax
Description
Product Details
Activity | SPPPP |
---|---|
Provided Equipment | user manual |
Number of Cables | 1 |
Main Input Voltage | 220 V |
Cable Length | 5 ft |