calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
APC Easy UPS On-Line SRV RM 15kVA 230V with Rail kit Batt pack
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Lead time | USUALLY SHIPS WITHIN 4 WEEKS |
|---|---|
| Main Input Voltage | 230 V AC 1 PHASE400 V AC 3 PHASES |
| Input voltage | 220 V230 V415 V |
| Input voltage limits | 110...300 V HALF LOAD176...300 V FULL LOAD |
| Number of input connectors | 1 HARD WIRE 3-WIRE (1P + N + E)1 HARD WIRE 5-WIRE (3P + N + E) |
| Network frequency | 40...70 HZ AUTO SENSING |
| Output voltage | 230 V AC 1 PHASE |
| Output voltage | 220 V240 V |
| Rated power in W | 15000 W |
| rated power in VA | 15000 VA |
| Output connector type | HARD WIRE 3-WIRE (1P + N + E) FOR 1 ZONE(S) |
| Bypass type | INTERNAL BYPASS (AUTOMATIC AND MANUAL) |
| Crest factor | 3 : 1 |
| Harmonic distortion | 2 % |
| Maximum configurable power in VA | 15000 VA |
| Maximum configurable power in W | 15000 W |
| UPS type | ON-LINE |
| Wave type | SINE WAVE |
| Efficiency | 95 % (FULL LOAD) |
| Output frequency | 50/60 HZ +/- 3 HZ SYNC TO MAINS |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Additional information | CONFIGURABLE FOR 220 : 230 OR 240 NOMINAL OUTPUT VOLTAGE |
| Battery type | LEAD-ACID EXTERNAL INCLUDED |
| Control panel | MULTIFUNCTION LCD STATUS AND CONTROL CONSOLE |
| Emergency power off | YES |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : OVERLOAD CONTINUOUS TONE ALARM |
| UPS connectivity | SERIAL PORTUSB PORTAVAILABLE EXPANSION SLOT |
| Surge energy rate | 600 J |
| Number of rack unit | 9U |
| Colour | BLACK (RAL 7010) |
| Height | 393 MM |
| Width | 438 MM |
| Depth | 690 MM |
| Net weight | 157 KG |
| Mounting location | FRONT |
| Mounting preference | NO PREFERENCE |
| Mounting mode | RACK-MOUNTED |
| USB compatible | YES |
| Mounting position | HORIZONTAL |
| Mounting mode | RACK-MOUNTED WITH INCLUDED KIT |
| Redundant | NO |
| Range of product | EASY UPS ON-LINE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Product certifications | CEUKCA |
| Standards | EN/IEC 62040-1:2019/A11:2021EN/IEC 62040-2:2006/AC:2006EN/IEC 62040-2:2018 |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -20…60 °C |
| Storage altitude | 0…15000 M |
| IP degree of protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Acoustic level | 65 DBA |
| Heat dissipation | 2503 BTU/H |
| Operating altitude | 0...3000 M |
| Battery type | LEAD-ACID BATTERY |
| Battery voltage | +/- 120 V |
| Extended runtime | 1 |
| Battery recharge time | 6 H |
| Battery charger power | 2340 W RATED |
| Battery power in VAH | 3470 VAH RUNTIME |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 100 CM |
| Package 1 Width | 90 CM |
| Package 1 Length | 60 CM |
| Package 1 Weight | 196 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Documents
Reviews
Description
Overview
| Lead time | USUALLY SHIPS WITHIN 4 WEEKS |
|---|---|
| Main Input Voltage | 230 V AC 1 PHASE400 V AC 3 PHASES |
| Input voltage | 220 V230 V415 V |
| Input voltage limits | 110...300 V HALF LOAD176...300 V FULL LOAD |
| Number of input connectors | 1 HARD WIRE 3-WIRE (1P + N + E)1 HARD WIRE 5-WIRE (3P + N + E) |
| Network frequency | 40...70 HZ AUTO SENSING |
| Output voltage | 230 V AC 1 PHASE |
| Output voltage | 220 V240 V |
| Rated power in W | 15000 W |
| rated power in VA | 15000 VA |
| Output connector type | HARD WIRE 3-WIRE (1P + N + E) FOR 1 ZONE(S) |
| Bypass type | INTERNAL BYPASS (AUTOMATIC AND MANUAL) |
| Crest factor | 3 : 1 |
| Harmonic distortion | 2 % |
| Maximum configurable power in VA | 15000 VA |
| Maximum configurable power in W | 15000 W |
| UPS type | ON-LINE |
| Wave type | SINE WAVE |
| Efficiency | 95 % (FULL LOAD) |
| Output frequency | 50/60 HZ +/- 3 HZ SYNC TO MAINS |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Additional information | CONFIGURABLE FOR 220 : 230 OR 240 NOMINAL OUTPUT VOLTAGE |
| Battery type | LEAD-ACID EXTERNAL INCLUDED |
| Control panel | MULTIFUNCTION LCD STATUS AND CONTROL CONSOLE |
| Emergency power off | YES |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : OVERLOAD CONTINUOUS TONE ALARM |
| UPS connectivity | SERIAL PORTUSB PORTAVAILABLE EXPANSION SLOT |
| Surge energy rate | 600 J |
| Number of rack unit | 9U |
| Colour | BLACK (RAL 7010) |
| Height | 393 MM |
| Width | 438 MM |
| Depth | 690 MM |
| Net weight | 157 KG |
| Mounting location | FRONT |
| Mounting preference | NO PREFERENCE |
| Mounting mode | RACK-MOUNTED |
| USB compatible | YES |
| Mounting position | HORIZONTAL |
| Mounting mode | RACK-MOUNTED WITH INCLUDED KIT |
| Redundant | NO |
| Range of product | EASY UPS ON-LINE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Product certifications | CEUKCA |
| Standards | EN/IEC 62040-1:2019/A11:2021EN/IEC 62040-2:2006/AC:2006EN/IEC 62040-2:2018 |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -20…60 °C |
| Storage altitude | 0…15000 M |
| IP degree of protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Acoustic level | 65 DBA |
| Heat dissipation | 2503 BTU/H |
| Operating altitude | 0...3000 M |
| Battery type | LEAD-ACID BATTERY |
| Battery voltage | +/- 120 V |
| Extended runtime | 1 |
| Battery recharge time | 6 H |
| Battery charger power | 2340 W RATED |
| Battery power in VAH | 3470 VAH RUNTIME |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 100 CM |
| Package 1 Width | 90 CM |
| Package 1 Length | 60 CM |
| Package 1 Weight | 196 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |