APC Easy UPS On-Line, 3kVA/2400W, Rackmount 2U, 230V, 6x IEC C13 + 1x IEC C19 outlets, Intelligent Card Slot, LCD, W/ rail kit
Description
Product Details
Activity | SPBPP |
---|---|
Rated Power in Va | 1000 VA |
Rated Power in w | 800 W |
Output Voltage | 220 V#|#240 V |
Provided Equipment | 1 IEC 60320 C13 to Schuko power cable |
Product or Component Type | uninterruptible power supply (UPS) |
Number of Cables | 1 |
Main Input Voltage | 230 V |
Input Voltage | 220 V#|#240 V |
Cable Length | 4.92 ft |