APC Easy UPS On-Line, 3kVA/2400W, Rackmount 2U, 230V, 6x IEC C13 + 1x IEC C19 outlets, Intelligent Card Slot, LCD, W/ rail kit
Description
Product Details
Activity | SPBPP |
---|---|
Rated Power in Va | 6000 VA |
Rated Power in w | 6000 W |
Output Voltage | 220 V#|#240 V |
Provided Equipment | 1 USB cable |
Number of Rack Unit | 5U |
Main Input Voltage | 230 V |
Input Voltage | 220 V#|#240 V |