APC Easy UPS, 700VA, Tower, 230V, 2x CEE 7/3 Schuko outlets, AVR
Description
Product Details
Activity | SPPPP |
---|---|
Rated Power in Va | 1000 VA |
Rated Power in w | 500 W |
Provided Equipment | user manual |
Main Input Voltage | 230 V |
Cable Length | 3.28 ft |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Activity | SPPPP |
---|---|
Rated Power in Va | 1000 VA |
Rated Power in w | 500 W |
Provided Equipment | user manual |
Main Input Voltage | 230 V |
Cable Length | 3.28 ft |