APC Easy UPS, 700VA, Tower, 230V, 2x CEE 7/3 Schuko outlets, AVR
Description
Product Details
Activity | SPPPP |
---|---|
Rated Power in Va | 750 VA |
Rated Power in w | 410 W |
Number of Cables | 1 |
Main Input Voltage | 230 V |
Battery Type | lead-acid battery |
Cable Length | 4 ft |