APC Easy UPS, 700VA, Tower, 230V, 2x CEE 7/3 Schuko outlets, AVR

BX1200MI-GR
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Default Category,Default Category/Secure Power,Default Category/Secure Power/UPS

Product Details

Activity SPPPP
Rated Power in Va 1200 VA
Rated Power in w 650 W
Number of Cables 1
Main Input Voltage 230 V
Battery Type lead-acid battery
Cable Length 4 ft

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: APC Easy UPS, 700VA, Tower, 230V, 2x CEE 7/3 Schuko outlets, AVR
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.