
calcActive())">
Anti-rotation plate for Ø22 head, metal
ZB5AZ902
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5AZ902
Anti-rotation plate for Ø22 head, metal
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony XB5, anti-rotation plate enables a more stable installation of Harmony XB5 and XB7 selector switches and emergency stop push-button heads. This mounting accessory is recommended for every installation where perfect horizontal alignment of buttons labels is required.
Product Details
Accessory / Separate Part Category | mounting and fixing accessory |
---|---|
Accessory / Separate Part Destination | Ø 22 mm control and signalling units head |
Net Weight | 0.008 kg |
Product or Component Type | anti-rotation plate |
Quantity Per Set | set of 10 |
Range of Product | Harmony XB5 |
Customizable | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review