
calcActive())">
Anti Harmonic PowerLogic PFC detuned reactor, 25kvar 190Hz (3.8) 7% 50Hz 400V
LVR07250A40T
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVR07250A40T
Anti Harmonic PowerLogic PFC detuned reactor, 25kvar 190Hz (3.8) 7% 50Hz 400V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
The VarPlus detuned reactor are designed to protect the capacitor by preventing the amplification of the harmonics present in the system.|Capacitors and Reactors are configured in Series resonant circuit.|Tuned so that the series resonant frequency is below the lowest harmonic frequency present in the system.|This reactor is rated for 25 kVar output power with 3.8/190 Hz tuning order at 400V AC at 50 Hz.|Relative impedance, 7 %.|This component meet the standards IEC 60068.|This component require a forced convection, a fan need to be added.|The case dimensions are 220mm in height, 240mm in width and 160mm in depth. For a product weight of 15 kg.|
Product Details
Device Short Name | DR |
---|---|
Network Frequency | 50 Hz |
Product or Component Type | detuned reactor |
Range | PowerLogic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review