![Analog IO module, TeSys island, 2 inputs, 1 output main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/p/tpran2x1_1.jpg)
Analog IO module, TeSys island, 2 inputs, 1 output
Description
TeSys island analog IO module, 2 analog inputs, 1 analog output. Connected to a TPRBC bus coupler it is used for advanced control functions (TeSys avatars). Two analog inputs can be configured for measurement of voltage (-10/+10V, 0/+10V), current (0-20mA, 4-20mA) or temperature probes (Ni, Pt, thermocouples). One analog output can be configured for driving voltage source (-10/+10V, 0/+10V) or current source (0-20mA, 4-20mA). Mounting on DIN rail together with the other modules of the TeSys island configuration. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[uimp] Rated Impulse Withstand Voltage | 0.5 kV conforming to IEC 61010-1 |
---|---|
[us] Rated Supply Voltage | 24 V DC supplied by the bus coupler |
Ambient Air Temperature for Operation | -10-60 °C |
Ambient Air Temperature for Storage | -25-70 °C |
Depth | 114 mm |
Device Short Name | TPRAN |
Electromagnetic Compatibility | electrostatic discharge immunity test, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2 |
Fire Resistance | 960 °C conforming to UL 94 |
Height | 118 mm |
Ip Degree of Protection | IP20 |
Mounting Mode | horizontal and vertical (35 mm symmetrical rail) |
Net Weight | 0.172 kg |
Pollution Degree | 2 |
Power Dissipation In W | 0.5 W maximum |
Product Certifications | UL |
Product Compatibility | TPRBC bus coupler |
Product Name | TeSys island |
Product or Component Type | analog IO module |
Range | TeSys |
Relative Humidity | 5-95 % |
Standards | IEC 61010-2-201 |
Width | 25 mm |
Connections - Terminals | input/output circuit: removable spring terminal block 8 cable(s) 0.2-2.5 mm² (AWG 24...AWG 14) rigid |
Analogue Input Number | 2 isolated with common point |
Analogue Input Resolution | 15 bits + sign full scale |
Analogue Input Type | current 4...20 mA |
Analogue Output Number | 1 isolated |
Analogue Output Resolution | 12 bits, 4...20 mA full scale |
Analogue Output Type | current 4...20 mA |
Current Consumption | 160 mA |
Device Presentation | IO module providing 2 analog inputs and 1 analog output |
Function of Module | measurement of voltage, current or temperature on 2 configurable analog inputs |
Input Impedance | <= 50 Ohm current |
Local Signalling | 1 LED (green/red) for DS (device status) |
Measurement Accuracy | +/- 0.1 % of full scale voltage |
Operating Altitude | 0...2000 m without derating |
Protective Treatment | TC |
Shock Resistance | 15 gn (duration = 11 ms) conforming to IEC 60068-2-27 |
Type of Cable | twisted shielded pairs cable <30 m for input/output circuit |
Vibration Resistance | 1.5 mm peak to peak (f= 3-13 Hz) conforming to IEC 60068-2-6 |