ammeter, GoLogic panel meter, DM1115, single phase
calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
ammeter, GoLogic panel meter, DM1115, single phase
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Range | GO SERIES |
|---|---|
| Product name | GOLOGIC DM1000 |
| Device short name | DM1115 |
| Product or component type | AMMETER |
| Device application | CONTROLMOTOR CONTROLPOWER DISTRIBUTIONPANEL INSTALLATION |
| Poles description | 1P + N |
| Type of measurement | CURRENT |
| [Us] rated supply voltage | 48...250 V AC +/- 10 %48...250 V DC +/- 10 % |
| Supply frequency | 50/60 HZ +/- 5 HZ |
| Network frequency | 50 HZ60 HZ |
| Maximum power consumption in VA | 3 VA AT 240 V AC |
| Display type | LED |
| Display digits | 4 |
| Full scale display | 999.9 |
| Control type | KEY BUILT-IN |
| Analogue input type | CURRENT 0...5 ASINGLE PHASE |
| Measurement current | 1/5 A, 50…6000 MA AC, 50/60 HZ +/- 5 HZ |
| Accuracy | CURRENT +/- 0.5 % OF FULL SCALE FOR CLASS 0.5 |
| Device mounting | FLUSH |
| Mounting support | PANEL |
| Type of installation | INDOOR |
| Measurement category | CATEGORY III |
| Standards | IEC 61326-1 |
| Product certifications | CE CONFORMING TO IEC 61010-1 |
| Electromagnetic compatibility | CONDUCTED AND RADIATED EMISSIONS CLASS A CONFORMING TO CISPR 11ELECTROSTATIC DISCHARGE CONFORMING TO IEC 61000-4-2ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST CONFORMING TO IEC 61000-4-5CONDUCTED RF DISTURBANCES CONFORMING TO IEC 61000-4-6MAGNETIC FIELD AT POWER FREQUENCY CONFORMING TO IEC 61000-4-8VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST CONFORMING TO IEC 61000-4-11HARMONICS CONFORMING TO IEC 61000-3-2LIMITATION OF VOLTAGE CHANGES, VOLTAGE FLUCTUATIONS AND FLICKER IN LOW-VOLTAGE CONFORMING TO IEC 61000-3-3IMMUNITY TO RADIATED FIELDS CONFORMING TO IEC 61000-4-3 |
| IP degree of protection | FRONT PANEL: IP51 CONFORMING TO IEC 60529BODY: IP30 CONFORMING TO IEC 60529 |
| Relative humidity | 5…95 % |
| Pollution degree | 2 |
| Ambient air temperature for operation | -10…60 °C |
| Ambient air temperature for storage | -25…70 °C |
| Colour | GREY |
| Width | 96 MM |
| Height | 96 MM |
| Depth | 43.5 MM |
| Cut-out dimensions | 92 X 92 MM |
| Product weight | 175 G |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.6 CM |
| Package 1 Width | 11.2 CM |
| Package 1 Length | 12.4 CM |
| Package 1 Weight | 265 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 6.89 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 11 |
| Total lifecycle Carbon footprint | 53 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9.26951830908133 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.22727014469431606 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02239017600297372 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 43.21023025672188 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 43 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6219304386530848 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| SCIP Number | Ca6cc031-7bcf-4cb9-9e6f-4ddbcf2cdcde |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Overview
| Range | GO SERIES |
|---|---|
| Product name | GOLOGIC DM1000 |
| Device short name | DM1115 |
| Product or component type | AMMETER |
| Device application | CONTROLMOTOR CONTROLPOWER DISTRIBUTIONPANEL INSTALLATION |
| Poles description | 1P + N |
| Type of measurement | CURRENT |
| [Us] rated supply voltage | 48...250 V AC +/- 10 %48...250 V DC +/- 10 % |
| Supply frequency | 50/60 HZ +/- 5 HZ |
| Network frequency | 50 HZ60 HZ |
| Maximum power consumption in VA | 3 VA AT 240 V AC |
| Display type | LED |
| Display digits | 4 |
| Full scale display | 999.9 |
| Control type | KEY BUILT-IN |
| Analogue input type | CURRENT 0...5 ASINGLE PHASE |
| Measurement current | 1/5 A, 50…6000 MA AC, 50/60 HZ +/- 5 HZ |
| Accuracy | CURRENT +/- 0.5 % OF FULL SCALE FOR CLASS 0.5 |
| Device mounting | FLUSH |
| Mounting support | PANEL |
| Type of installation | INDOOR |
| Measurement category | CATEGORY III |
| Standards | IEC 61326-1 |
| Product certifications | CE CONFORMING TO IEC 61010-1 |
| Electromagnetic compatibility | CONDUCTED AND RADIATED EMISSIONS CLASS A CONFORMING TO CISPR 11ELECTROSTATIC DISCHARGE CONFORMING TO IEC 61000-4-2ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST CONFORMING TO IEC 61000-4-5CONDUCTED RF DISTURBANCES CONFORMING TO IEC 61000-4-6MAGNETIC FIELD AT POWER FREQUENCY CONFORMING TO IEC 61000-4-8VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST CONFORMING TO IEC 61000-4-11HARMONICS CONFORMING TO IEC 61000-3-2LIMITATION OF VOLTAGE CHANGES, VOLTAGE FLUCTUATIONS AND FLICKER IN LOW-VOLTAGE CONFORMING TO IEC 61000-3-3IMMUNITY TO RADIATED FIELDS CONFORMING TO IEC 61000-4-3 |
| IP degree of protection | FRONT PANEL: IP51 CONFORMING TO IEC 60529BODY: IP30 CONFORMING TO IEC 60529 |
| Relative humidity | 5…95 % |
| Pollution degree | 2 |
| Ambient air temperature for operation | -10…60 °C |
| Ambient air temperature for storage | -25…70 °C |
| Colour | GREY |
| Width | 96 MM |
| Height | 96 MM |
| Depth | 43.5 MM |
| Cut-out dimensions | 92 X 92 MM |
| Product weight | 175 G |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.6 CM |
| Package 1 Width | 11.2 CM |
| Package 1 Length | 12.4 CM |
| Package 1 Weight | 265 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 6.89 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 11 |
| Total lifecycle Carbon footprint | 53 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9.26951830908133 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.22727014469431606 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02239017600297372 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 43.21023025672188 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 43 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6219304386530848 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| SCIP Number | Ca6cc031-7bcf-4cb9-9e6f-4ddbcf2cdcde |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |