Contactors & Motor Starters

303 results

Sort By arrow-down
TeSys LRF - electronic thermal overload relay - 380...630 A - class 10
LR9F7381
TeSys LRF - electronic thermal overload relay - 300...500 A - class 10
LR9F7379
TeSys LRF - electronic thermal overload relay - 60...100 A - class 20
LR9F5567
TeSys LRF - electronic thermal overload relay - 60...100 A - class 10
LR9F5367
TeSys LRF - electronic thermal overload relay - 48...80 A - class 10
LR9F5363
TeSys LRD thermal overload relays - 60...100 A - class 20
LR9D5567
TeSys K - differential thermal overload relays - 10...14 A - class 10A
LR2K0321
TeSys K - differential thermal overload relays - 8...11.5 A - class 10A
LR2K0316
TeSys K - differential thermal overload relays - 5.5...8 A - class 10A
LR2K0314
TeSys K - differential thermal overload relays -2.6...3.7 A - class 10A
LR2K0310
TeSys K - differential thermal overload relays - 1.8...2.6 - class 10A
LR2K0308
TeSys K - differential thermal overload relays - 1.2...1.8 A - class 10A
LR2K0307
TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NO aux. - 220 V DC coil
LP1K0610MD
TeSys LE - enclosed DOL starter - 35 A - 220 V AC coil
LE1D35M7
TeSys LE - enclosed DOL starter - 25 A - 220 V AC coil
LE1D25M7
TeSys LE - enclosed DOL starter - 18 A - 220 V AC coil
LE1D18M7
TeSys LE - enclosed DOL starter - 12 A - 220 V AC coil
LE1D12M7
TeSys LE - enclosed DOL starter - 9 A - 220 V AC coil
LE1D09M7
TeSys K contactor - 3P - AC-3 <= 440 V 9 A - 1 NC aux. - 48 V AC coil
LC1K0901E7
TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NO aux. - 24 V AC coil
LC1K0610B7
TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 220 V AC
LC1F500M7
TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 150 A - coil 220 V AC
LC1F150M7
TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 115 A - coil 220 V AC
LC1F115M7
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 95A - 110 V AC coil
LC1E95F5
Contactor,EasyPact TVS,3P(3NO),AC-3,<=440V,80A,220V AC coil,50Hz
LC1E80M5
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 65A - 110 V AC coil
LC1E65F5
Contactor,EasyPact TVS,3P(3NO),AC-3,<=440V,50A,220V AC coil,50Hz
LC1E50M5
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 50A - 110 V AC coil
LC1E50F5