
calcActive())">
advanced touchscreen panel, Harmony GTO, 640 x 480pixels VGA, 10.4inch TFT, 96MB
HMIGTO5310
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HMIGTO5310
advanced touchscreen panel, Harmony GTO, 640 x 480pixels VGA, 10.4inch TFT, 96MB
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
advanced touchscreen panel, Harmony GTO, 640 x 480pixels VGA, 10.4inch TFT, 96MB
EGP0.00
Description
This Magelis GTO IP65 touchscreen operator interface (HMI) is supplied with 24V DC, has a 10.4" color TFT LCD display, 640 x 480 pixels (VGA) and 96MB EPROM. It also has 1 SD card slot, 1 host + 1 mini-B USB ports, 1 RS232C port, 1 RS485 port and 1 Ethernet TCP/IP port. It is ideal for optimized information and communication with automation systems in industry and infrastructure such as compact machines, handling systems, food & beverage machines and pharmaceutical industry. The screen displays text messages, graphic objects and mimic diagrams, control and configuration of data. Its RS485 host port makes it ideal to supervise and control simple systems and machines. It is easily programmable with Vijeo Designer, with almost not coding needed.
Product Details
Product or Component Type | advanced touchscreen panel |
---|---|
Range of Product | Harmony GTO |
Battery Type | lithium battery for internal RAM, autonomy: 100 days, charging time = 5 day(s), battery life = 10 year(s) |
Display Colour | 65536 colours |
Display Size | 10.4 inch |
Operating System | Harmony |
Product Hover Image | /h/m/hmigto5310.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review