
calcActive())">
Adapter terminal block, TeSys LRD, for separate mounting of LRD01-D35 LR3D01-D35
LAD7B106
EGP446.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAD7B106
Adapter terminal block, TeSys LRD, for separate mounting of LRD01-D35 LR3D01-D35
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Adapter terminal block, TeSys LRD, for separate mounting of LRD01-D35 LR3D01-D35
EGP446.20
Description
TeSys LRD terminal block for mounting of thermal overload relays LRD01-D35, LR3D01-D35 and electronic overcurrent relays LR97D. To be used for a separate mounting between overload relay and contactor. It provides top connections with screw clamp terminals, clip-on fixing on 35 mm DIN-rail or fixing by screws. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Compatibility Code | LAD |
Depth | 80 mm |
Device Short Name | LAD |
Height | 4.800 cm |
Net Weight | 0.1 kg |
Product Compatibility | LRD01...35 |
Product or Component Type | terminal block |
Quantity Per Set | set of 10 |
Range | TeSys |
Width | 9.000 cm |
Connections - Terminals | screw terminals for lug |
Range | TeSys |
Product Compatibility | LRD01...35|LR3D01...D35 |
Length | 7.500 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review