
calcActive())">
Adapter terminal block, TeSys LRD, for separate mounting of LR2D3… LR3D3…
LA7D3064
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA7D3064
Adapter terminal block, TeSys LRD, for separate mounting of LR2D3… LR3D3…
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys LRD terminal block, for thermal overload relays LRD33**, LR3D33**, LR2D35**. To be used for a separate mounting of overload relay and contactor. It provides top connections by screw clamp terminals, clip-on fixing on 35 mm DIN-rail or fixing by screws. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Compatibility Code | LA7D |
Depth | 121 mm |
Device Short Name | LA7D |
Height | 9.500 cm |
Net Weight | 0.37 kg |
Product Compatibility | LR2D35.. |
Product or Component Type | terminal block |
Quantity Per Set | set of 1 |
Range | TeSys |
Width | 10.500 cm |
Connections - Terminals | screw terminals |
Range | TeSys |
Product Compatibility | LR2D35..|LR3D35..|LR3D33..|LRD33.. |
Length | 13.500 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review