
calcActive())">
Adapter terminal block, TeSys LRD, for separate mounting of LR2D1… LR3D1…
LA7D1064
EGP511.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA7D1064
Adapter terminal block, TeSys LRD, for separate mounting of LR2D1… LR3D1…
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Adapter terminal block, TeSys LRD, for separate mounting of LR2D1… LR3D1…
EGP511.65
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Depth | 86 mm |
Device Short Name | LA7D |
Height | 78 mm |
Net Weight | 0.10 kg |
Product Compatibility | LR3D |
Product or Component Type | terminal block |
Quantity Per Set | set of 1 |
Range | TeSys |
Width | 45 mm |
Connections - Terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review