
calcActive())">
Adapter terminal block, TeSys LRD, for direct mounting of LR2D1… LR3D1… on TeSys D contactors LC1D115-D150
LA7D3058
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA7D3058
Adapter terminal block, TeSys LRD, for direct mounting of LR2D1… LR3D1… on TeSys D contactors LC1D115-D150
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Compatibility Code | LA7D |
Device Short Name | LA7D |
Height | 8.100 cm |
Net Weight | 0.30 kg |
Product Compatibility | LR3D |
Product or Component Type | terminal block |
Quantity Per Set | set of 1 |
Range | TeSys |
Width | 11.500 cm |
Connections - Terminals | screw terminals |
Range | TeSys |
Product Compatibility | LRD33...|LR3D33..|LC1D115|LC1D150 |
Length | 14.500 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review