
calcActive())">
ACTI9 VIGI IC60 4P 63A 300MA AC-TYPE ADD
A9V44463
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9V44463
ACTI9 VIGI IC60 4P 63A 300MA AC-TYPE ADD
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
ACTI9 VIGI IC60 4P 63A 300MA AC-TYPE ADD
Product Details
[in] Rated Current | 63 A |
---|---|
[ue] Rated Operational Voltage | 230...415 V AC 50/60 Hz conforming to EN/IEC 61009-1 , 230...415 V AC 50/60 Hz conforming to EN/IEC 61009-2-1 |
Device Short Name | Vigi iC60 |
Network Frequency | 50/60 Hz |
Network Type | AC |
Product or Component Type | add-on residual current device |
Range | Acti9 |
Standards | EN/IEC 61009-1#|#EN/IEC 61009-2-1 |
9 Mm Pitches | 7 |
Earth-leakage protection class | type AC |
Poles Description | 4P |
Earth-leakage protection time delay | instantaneous |
Earth-leakage sensitivity | 300 mA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review