
calcActive())">
Acti9 Vigi C120 4P 125A 300mA AC
A9N18570
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9N18570
Acti9 Vigi C120 4P 125A 300mA AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Acti9 Vigi C120 4P 125A 300mA AC
Product Details
[in] Rated Current | 125 A |
---|---|
Device Short Name | Vigi C120 |
Network Type | AC |
Product or Component Type | add-on residual current device |
Range | Acti9 |
Standards | EN 61009 , IEC/EN 61009-2-1 |
Earth-leakage protection class | type AC |
Poles Description | 4P |
Earth-leakage protection time delay | instantaneous |
Earth-leakage sensitivity | 300 mA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review