
calcActive())">
ACTI9 ITLI 16A 1NO 1NF 230...240VAC 50-6
A9C30815
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9C30815
ACTI9 ITLI 16A 1NO 1NF 230...240VAC 50-6
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
ACTI9 ITLI 16A 1NO 1NF 230...240VAC 50-6
Product Details
[in] Rated Current | 16 A |
---|---|
[uc] Control Circuit Voltage | 230...240 V AC 50/60 Hz , 110 V DC |
Device Application | changeover relay |
Device Short Name | iTLi |
Network Type | AC |
Product or Component Type | impulse relay |
Range | Acti9 |
Poles Description | 2P |
Pole Contact Composition | 1 NO + 1 NC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review