Acti9 - ITA - 1C yearly time switch - 24 hours + 7 days + year

CCT15910
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

ITA 1c yearly programmable time switch. Weekly or yearly time programming to be distributed over 1 channel. A memory key and a programming kit can be used to duplicate on another ITA or to save the program created by the user. Voltage rating (Ue): 230 V AC, 50/60 Hz. Consumption 1.4-1.9 W depending on the switching status). Operating temperature -30°C to +55°C. Width (9 mm modules): 4. Degree of protection: IP20. Output contact rating 250 V: 16 A cos Phi 1. 6 A cos Phi 0.6. LCD liquid crystal display: Back-lit. Number of switching operations: 300. Minimum switching: 1 s. Switching accuracy: Without antenna: ± 0.5 s per day at 20°C. With antenna: 1 s on 1 million years1 s. Number of channels: 1.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Acti9 - ITA - 1C yearly time switch - 24 hours + 7 days + year
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.